Power Crimp stems and ferrules are designed for use with your Gates hoses with a wide variety of couplings available for easy installation.
Part # | 24PCBHB1F XBULK |
---|---|
Product # | 72660734 |
Description | 24PCBHB1F XBULK |
UPC | 072053655858 |
Material | Steel |
---|
Standards | CAN/CGA-8.1-M86. NFPA 58, Section 8-3.5. Underwriters Laboratories Standard No. 21. (Applies to all sizes). |
---|
Notes | NOTE: These ferrules are to be used with LP350 hose only. |
---|---|
Recommended For | Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit). |
Customer Pack | 20 |
---|---|
Weight (lbs.) | 0.8 |