RECOMMENDED FOR: Transfer of commercial gasolines, diesel fuel, oils and other petroleum products. Ideal for oilfield service truck use.
Part # | 77447104 / 4X100FT FUEL MASTER PVC 65SD |
---|---|
Product # | 77447104 |
Description | 4X100FT FUEL MASTER PVC 65SD |
UPC | 072053641844 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -30°F to +130°F |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.79 |
Hose Outside Diameter (mm) | 121.7 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -30°F to +130°F (-34°C to +55°C) |
Working Pressure (psi) | 65 |
Outside Diameter (in) | 4.79 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | PVC - Type G |
Reinforcement | Braided, synthetic textile, thermoplastic helix |
Tube | Modified Nitrile - Type C2 |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, synthetic textile, thermoplastic helix |
Construction: Tube | Modified Nitrile - Type C2. Black. High oil resistance |
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Transfer of commercial gasolines, diesel fuel, oils and other petroleum products. Ideal for oilfield service truck use. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 2.44 |