RECOMMENDED FOR: Transfer of commercial gasolines, diesel fuel, oils and other petroleum products. Ideal for oilfield service truck use.
Part # | 77447103 / 3X100FT FUEL MASTER PVC 65SD |
---|---|
Product # | 77447103 |
Description | 3X100FT FUEL MASTER PVC 65SD |
UPC | 072053641837 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -30°F to +130°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.76 |
Hose Outside Diameter (mm) | 95.5 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -30°F to +130°F (-34°C to +55°C) |
Working Pressure (psi) | 65 |
Outside Diameter (in) | 3.76 |
Outside Diameter (mm) | 76.2 |
Coupling Recommendation | 6 Malleable Iron Pin Lug. 7 Combination Nipple. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | PVC - Type G |
Reinforcement | Braided, synthetic textile, thermoplastic helix |
Tube | Modified Nitrile - Type C2 |
Construction: Cover | PVC - Type G |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, synthetic textile, thermoplastic helix |
Construction: Tube | Modified Nitrile - Type C2. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Transfer of commercial gasolines, diesel fuel, oils and other petroleum products. Ideal for oilfield service truck use. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 1.71 |