Soft gray PVC sleeve is designed to fit Gates Vapor Recovery Hose and provides a smooth banding surface.
Part # | 77448103 / 3X3FT FUEL MASTER PVC 65SD SLEEVE |
---|---|
Product # | 77448103 |
Description | 3X3FT FUEL MASTER PVC 65SD SLEEVE |
UPC | 072053670257 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Color | Black |
---|
Recommended For | Soft black PVC sleeve is designed to fit Gates Fuel Delivery Hose and provides a smooth banding surface. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 5.13 |