RECOMMENDED FOR: Transferring fuel oils and diesel fuel in applications at temperatures as low as –40°F (–40°C). Compatible with Bio–Diesel fuels up to B20. Hose remains flexible to –20°F (–29°C). For home and heavy–duty commercial service where an abrasion–resistant and non–marking cover is required.
Part # | 11/2X150FUELOILDEL / 1 1/2X150 FUEL OIL DEL |
---|---|
Product # | 32210424 |
Description | 1 1/2X150FT FUEL MASTER DELIVERY 200 |
UPC | 770075157557 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 305 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 2.08 |
Hose Outside Diameter (mm) | 52.8 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 200 |
Outside Diameter (in) | 2.08 |
Outside Diameter (mm) | 38.1 |
Coupling Recommendation | 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting |
---|---|
Use | Industrial Hose |
Color | Red |
---|---|
Cover | Carboxylated Nitrile - Type C4 |
Reinforcement | Synthetic textile |
Tube | Nitrile - Type C |
Construction: Cover | Carboxylated Nitrile - Type C4 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Transferring fuel oils, diesel fuel or commercial gasolines in applications at temperatures as low as -40°F (-40°C). Compatible with Bio-Diesel fuels up to B20. Hose remains flexible to -20°F (-29°C). For home and heavy-duty commercial service where an abrasion-resistant and non-marking cover is required. |
Caution | Gasoline is normally conveyed below +120°F (+49°C). |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 150 |
---|---|
Weight (lbs.) | 0.95 |