RECOMMENDED FOR: Transferring fuel oils and diesel fuel in applications at temperatures as low as –40°F (–40°C). Compatible with Bio–Diesel fuels up to B20. Hose remains flexible to –20°F (–29°C). For home and heavy–duty commercial service where an abrasion–resistant and non–marking cover is required.
| Part # | 24FM5000 / 1-1/2X100 FUEL DELIVERY 200 |
|---|---|
| Product # | 32210422 |
| Description: | 1 1/2X100FT FUEL MASTER DELIVERY 200 |
| UPC | 770075157533 |
| Vacuum (In. Hg) | 10 |
| Continuous Operating Temperature Range | -40°F to +180°F |
| Minimum Bend Radius (in) | 12 |
| Minimum Bend Radius (mm) | 305 |
| Hose Inside Diameter (in). | 1.5 |
| Hose Inside Diameter (mm) | 38.1 |
| Hose Outside Diameter (in) | 2.08 |
| Hose Outside Diameter (mm) | 52.8 |
| Inside Diameter (in) | 1.50 |
| Inside Diameter (mm) | 38.1 |
| Temperature Range | -40°F to +180°F (-40°C to +82°C) |
| Working Pressure (psi) | 200 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 2.08 |
| Outside Diameter (mm) | 38.1 |
| Coupling Recommendation | 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. |
|---|---|
| Use | Industrial Hose |
| Color | Red |
|---|---|
| Cover | Carboxylated Nitrile - Type C4. Non-marking. |
| Reinforcement | Synthetic textile |
| Tube | Nitrile - Type C. High oil resistance. |
| Construction: Cover | Carboxylated Nitrile - Type C4 |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | Nitrile - Type C. Black. High oil resistance |
| Standards: Tube | ARPM Class A |
|---|
| Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
|---|---|
| Recommended For | Transferring fuel oils, diesel fuel or commercial gasolines in applications at temperatures as low as -40°F (-40°C). Compatible with Bio-Diesel fuels up to B20. Hose remains flexible to -20°F (-29°C). For home and heavy-duty commercial service where an abrasion-resistant and non-marking cover is required. |
| Caution | Gasoline is normally conveyed below +120°F (+49°C). |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.95 |