The product images shown are Illustrative only and may not be an exact representation of the product.
View All Fuel Master® Delivery 200

1 1/4X175FT FUEL MASTER DELIVERY 200

Product # 32210417

Fuel Master Delivery hoses are used in the transferring of fuel oils, diesel fuel or commercial gasolines. For home and heavy-duty commercial service where an abrasion-resistant and non-marking cover is required.

  • Reinforcement: High tensile synthetic textile cord.
  • Cover: Type C4 (Carboxylated Nitrile). Red. Abrasion-resistant and non-marking.
  • Tube: Type C (Nitrile). Black.
  • Working pressure: 200#.
  • Sizes: 1" to 1-3/4".
  • Product Details
    Part # 11/4X175FUELOILDEL
    Product # 32210417
    Description 1 1/4X175FT FUEL MASTER DELIVERY 200
    UPC 770075157472
    Vacuum (In. Hg) 10
    Min. Burst Pressure (psi) 800
    Minimum Bend Radius (in) 10
    Continuous Operating Temperature Range -40°F to +180°F
    Hose Inside Diameter (in) 1.25
    Hose Inside Diameter (mm) 31.8
    Hose Outside Diameter (in) 1.75
    Hose Outside Diameter (mm) 44.5
    Temperature Range -40°F to +180°F (-29°C to +82°C) continuous service
  • Application
    Use Industrial Hose
  • Construction
    Construction: Cover Type C4 (Carboxylated Nitrile). Red. Abrasion-resistant and non-marking.
    Construction: Design Factor 4:1
    Construction: Reinforcement High tensile synthetic textile cord.
    Construction: Tube Type C (Nitrile). Black.
    Cover Type C4 (Carboxylated Nitrile). Red. Abrasion-resistant and non-marking.
    Reinforcement High tensile synthetic textile cord.
    Tube Type C (Nitrile). Black.
    Color Red
  • International Standards
    Standards: Cover Meets MSHA Flame-resistant.
    Standards: Tube ARPM (Class A) High oil-resistance.
  • Notes
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
    Caution Gasoline is normally conveyed below +120°F (+49°C).
    Notes Meets Flame Resistance Acceptance Designation "MSHA 2G".
    Recommended For Transferring fuel oils, diesel fuel or commercial gasolines in applications at temperatures as low as -40°F (-40°C). Compatible with Bio-Diesel fuels up to B20. Hose remains flexible to -20°F (-29°C). For home and heavy-duty commercial service where an abrasion-resistant and non-marking cover is required.
  • Packaging details
    Weight (lbs.) 0.75