The product images shown are Illustrative only and may not be an exact representation of the product.

Fuel Master® Curb Pump

Dispensing all types of commercial gasolines or other petroleum-based products, from service station pumps (curb pump). A heavy-duty hardwall hose which does not collapse in reel use or behind the nozzle in heavy-duty service.

  • Temperature Range: -40°F to 120°F (-40°C to 49°C)
  • Reinforcement: Braided, high tensile steel wire
  • Cover:Type J (CPE). Black. 5/8" and 3/4" smooth, 1" wrapped

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
36240001 36240001 5/8XRL FUEL MASTER CURB PUMP 150 150 10.3 5/8 15.9 1 25.4 30 6 0.37 500
36240002 36240002 3/4XRL FUEL MASTER CURB PUMP 150 150 10.3 3/4 19.1 1.13 28.7 30 6 0.42 500
BLACKSNAKE 36240003 1XRL FUEL MASTER CURB PUMP 150 150 10.3 1 25.4 1.38 35.1 30 8 0.57 500
1-3 of 3 Items

Features and Benefits

  • Tube: ARPM Class A - high oil resistance
  • Working pressure : 1,03 MPa
  • Size: 5/8" - 1
  • Design factor : 5:1
  • Formerly - Blacksnake®