The product images shown are Illustrative only and may not be an exact representation of the product.

Fuel Master® 150SD

Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for oilfield service truck use.

  • Tube-Type C (Nitrile). Black.
  • Reinforcement-Synthetic, high tensile textile with steel wire helix.
  • Cover-Type A (Chloroprene). Black corrugated with red stripe.

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
46881320 46881320 2X100FT FUEL MASTER 150D 150 10.3 2 50.8 2.44 62 0.92 100
46881321 46881321 3X100FT FUEL MASTER 150D 150 10.3 3 76.2 3.45 87.6 1.37 100
46881322 46881322 4X100FT FUEL MASTER 150D 150 10.3 4 101.6 4.51 114.6 2.03 100
46881491 46881491 2X200FT FUEL MASTER 150D 150 10.3 2 50.8 2.44 62 0.92 200
46881530 46881530 3X200FT FUEL MASTER 150D 150 10.3 3 76.2 3.45 87.6 1.37 200
46881531 46881531 4X200FT FUEL MASTER 150D 150 10.3 4 101.6 4.51 114.6 2.03 200
1-6 of 6 Items