The product images shown are Illustrative only and may not be an exact representation of the product.

Fuel Master® 150SD MegaFlex®

Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for tank truck, fuel farm, and oilfield service truck use where a super flexible, maximum kink-resistant fuel transfer hose is needed.

  • Tube-Type C (Nitrile). Black.
  • Reinforcement-Synthetic, high tensile textile with steel wire helix.
  • Cover-Type A (Chloroprene). Black corrugated with red stripe.

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1-1/2X100LONGHORNMEGAFLEX 46882031 1 1/2X100FT FUEL MASTER 150SD MEGAFLEX 150 10.3 1 1/2 38.1 1.9 48.3 30 1.5 0.715 100
46881732 46881732 1X100FT FUEL MASTER 150SD MEGAFLEX 150 10.3 1 25.4 1.41 35.8 30 1 0.462 100
46881733 46881733 2X100FT FUEL MASTER 150SD MEGAFLEX 150 10.3 2 50.8 2.39 60.7 30 2 0.86 100
46881734 46881734 3X100FT FUEL MASTER 150SD MEGAFLEX 150 10.3 3 76.2 3.44 87.4 30 3 1.45 100
46881735 46881735 4X100FT FUEL MASTER 150SD MEGAFLEX 150 10.3 4 101.6 4.48 113.8 30 4 2.29 100
6X100LONGHORNMEGAFLEX 46882033 6X100 FUEL MASTER 150SD MEGAFLEX 150 10.3 6 152.4 6.55 166.4 30 6 4.15 100
1-6 of 6 Items