RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for tank truck, fuel farm, and oilfield service truck use where a super flexible, maximum kink–resistant fuel transfer hose is needed.
Part # | 46881735 / 4X100FT FUEL MASTER 150SD MEGAFLEX |
---|---|
Product # | 46881735 |
Description | 4X100FT FUEL MASTER 150SD MEGAFLEX |
UPC | 770075464198 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.48 |
Hose Outside Diameter (mm) | 113.8 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 150 |
Outside Diameter (in) | 4.48 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Recommended For | Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for tank truck, fuel farm, and oilfield service truck use where a super flexible, maximum kink-resistant fuel transfer hose is needed. |
---|---|
Caution | Service life of transfer hoses can be extended by draining hoses after use. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 2.29 |