The product images shown are Illustrative only and may not be an exact representation of the product.

Fuel Master® 150SD Corrugated

Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for oilfield service truck use.

  • Tube-Type C (Nitrile). Black.
  • Reinforcement-Synthetic, high tensile textile with steel wire helix.
  • Cover-Type A (Chloroprene). Black corrugated with red stripe.

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
4X100LONGHORNCORR 46881353 4X100FT FUEL MASTER 150SD CORRUGATED COVER 150 10.3 4 101.6 4.64 117.9 30 11 3.14 100
6X100LONGHORNCORR 46881612 6X100FT FUEL MASTER 150SD CORRUGATED COVER 150 10.3 6 152.4 6.79 172.5 30 17 5.455 100
6X200LONGHORNCORR 46881362 6X200FT FUEL MASTER 150SD CORRUGATED COVER 150 10.3 6 152.4 6.79 172.5 30 17 5.91 200
6X50LONGHORNCVC 46881355 6X50FT FUEL MASTER 150SD CORRUGATED COVER 150 10.3 6 152.4 6.79 172.5 30 17 7.51 50
1-4 of 4 Items