The product images shown are Illustrative only and may not be an exact representation of the product.

Fuel Master® 100SD

Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for oilfield service truck use. Petroleum transfer hoses may be used with all grades of Bio-Diesel only if the exposure is intermittent and the hose is drained between uses.

  • Temperature range: -40°F to 180°F (-40°C to 82°C)
  • Working pressure : 0,69 MPa
  • Tube: ARPM (class A) high oil resistance
  • Design factor: 4:1
  • Size: 2" - 4"
  • Formerly - Maverick™

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2X200MAVERICK 46870200 2X200FT FUEL MASTER 100SD 100 6.9 2 50.8 2.48 63 30 4 1.35 200
46870251 46870251 2X100FT FUEL MASTER 100SD 100 6.9 2 50.8 2.48 63 30 4 1.11 100
46870252 46870252 3X100FT FUEL MASTER 100SD 100 6.9 3 76.2 3.5 88.9 30 6 1.71 100
46870253 46870253 4X100FT FUEL MASTER 100SD 100 6.9 4 101.6 4.5 114.3 30 11 2.38 100
1-4 of 4 Items