RECOMMENDED FOR: Vapor Recovery for use with Gates Fuel Master™ and Fuel Master™ PVC. Can also be used for ducting, dust and light abrasive material handling.
| Part # | 6X100 FUEL PVC VAPOR REC 5SD | 
|---|---|
| Product # | 77447060 | 
| Description | 6X100FT FUEL MASTER PVC VAPOR RECOVERY 5SD | 
| UPC | 072053641813 | 
| Continuous Operating Temperature Range | -30°F to +140°F | 
| Minimum Bend Radius (in) | 6 | 
| Minimum Bend Radius (mm) | 152 | 
| Hose Inside Diameter (in). | 6 | 
| Hose Inside Diameter (mm) | 152.4 | 
| Hose Outside Diameter (in) | 6.52 | 
| Hose Outside Diameter (mm) | 165.6 | 
| Inside Diameter (in) | 6 | 
| Inside Diameter (mm) | 152.4 | 
| Temperature Range | -30°F to +140°F (-34°C to +60°C) | 
| Working Pressure (psi) | 5 | 
| Length (m) | 30.5 | 
| Outside Diameter (in) | 6.52 | 
| Outside Diameter (mm) | 152.4 | 
| Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. | 
|---|
| Color | Clear | 
|---|---|
| Cover | PVC - Type G. Rigid thermoplastic helix. | 
| Reinforcement | Rigid thermoplastic helix, static filament | 
| Tube | Polyurethane - Type U. Limited oil resistance. | 
| Construction: Cover | PVC - Type G | 
| Construction: Reinforcement | Rigid thermoplastic helix, static filament | 
| Construction: Tube | Polyurethane - Type U. Clear. Limited oil resistance | 
| Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). | 
|---|---|
| Recommended For | Vapor Recovery for use with Gates Fuel Master® and Fuel Master® PVC. Can also be used for ducting, dust and light abrasive material handling. | 
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. | 
| Customer Pack | 100 | 
|---|---|
| Weight (lbs.) | 1.24 |