RECOMMENDED FOR: Vapor Recovery for use with Gates Fuel Master™ and Fuel Master™ PVC. Can also be used for ducting, dust and light abrasive material handling.
| Part # | 4X100 FUEL PVC VAPOR REC 5SD |
|---|---|
| Product # | 77447040 |
| Description | 4X100FT FUEL MASTER PVC VAPOR RECOVERY 5SD |
| UPC | 072053641769 |
| Continuous Operating Temperature Range | -30°F to +140°F |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 102 |
| Hose Inside Diameter (in). | 4 |
| Hose Inside Diameter (mm) | 101.6 |
| Hose Outside Diameter (in) | 4.56 |
| Hose Outside Diameter (mm) | 115.8 |
| Inside Diameter (in) | 4 |
| Inside Diameter (mm) | 101.6 |
| Temperature Range | -30°F to +140°F (-34°C to +60°C) |
| Working Pressure (psi) | 5 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 4.56 |
| Outside Diameter (mm) | 101.6 |
| Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
|---|
| Color | Clear |
|---|---|
| Cover | PVC - Type G. Rigid thermoplastic helix. |
| Reinforcement | Rigid thermoplastic helix, static filament |
| Tube | Polyurethane - Type U. Limited oil resistance. |
| Construction: Cover | PVC - Type G |
| Construction: Reinforcement | Rigid thermoplastic helix, static filament |
| Construction: Tube | Polyurethane - Type U. Clear. Limited oil resistance |
| Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
|---|---|
| Recommended For | Vapor Recovery for use with Gates Fuel Master® and Fuel Master® PVC. Can also be used for ducting, dust and light abrasive material handling. |
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.92 |