RECOMMENDED FOR: Vapor Recovery for use with Gates Fuel Master™ and Fuel Master™ PVC. Can also be used for ducting, dust and light abrasive material handling.
Part # | 3X100 FUEL PVC VAPOR REC 5SD |
---|---|
Product # | 77447030 |
Description | 3X100FT FUEL MASTER PVC VAPOR RECOVERY 5SD |
UPC | 072053641745 |
Continuous Operating Temperature Range | -30°F to +140°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.54 |
Hose Outside Diameter (mm) | 89.9 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -30°F to +140°F (-34°C to +60°C) |
Working Pressure (psi) | 5 |
Length (m) | 30.5 |
Outside Diameter (in) | 3.54 |
Outside Diameter (mm) | 76.2 |
Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Clear |
---|---|
Cover | PVC - Type G. Rigid thermoplastic helix. |
Reinforcement | Rigid thermoplastic helix, static filament |
Tube | Polyurethane - Type U. Limited oil resistance. |
Construction: Cover | PVC - Type G |
Construction: Reinforcement | Rigid thermoplastic helix, static filament |
Construction: Tube | Polyurethane - Type U. Clear. Limited oil resistance |
Notes | NOTE: * Working Pressure and Vacuum at +72°F (+22°C). |
---|---|
Recommended For | Vapor Recovery for use with Gates Fuel Master® and Fuel Master® PVC. Can also be used for ducting, dust and light abrasive material handling. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.69 |