RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for oilfield service truck use.
Part # | 4X100 FUEL 150D SMOOTH |
---|---|
Product # | 46881322 |
Description | 4X100FT FUEL MASTER 150D |
UPC | 072053650358 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 0 |
Minimum Bend Radius (mm) | 0 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.51 |
Hose Outside Diameter (mm) | 114.6 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 4.51 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A. Smooth. |
Reinforcement | Multi-ply, synthetic textile, static filament |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Recommended For | Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for oilfield service truck use. |
---|---|
Caution | Service life of transfer hoses can be extended by draining hoses after use. For Bio-Diesel and other alternative fuel applications, see Fuel Master® XTreme™. Petroleum transfer hoses may be used with all grades of Bio-Diesel only if the exposure is intermittent and the hose is drained between uses. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 2.03 |