RECOMMENDED FOR: Fuel Master™ XTreme™ is designed and engineered specifically for constant contact use in the transfer of alternative fuels such as bio–diesel, bio–diesel blends, ethanol and ethanol blends. It can also be used for constant contact use in the transfer of commercial gasolines, diesel fuels, oils and other petroleum products. It is ideal for tank truck, terminal loading and in–plant operations. Warning: Do not convey fuels over +120°F (+49°C). Contact Denver Product Application (303) 744–5070 for use at temperature extremes.
| Part # | 2X100 FUEL XTREME 150SD CORR |
|---|---|
| Product # | 46881724 |
| Description: | 2X100FT FUEL MASTER XTREME 150SD CORRUGATED |
| UPC | 770075412304 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -30°F to +180°F |
| Minimum Bend Radius (in) | 6 |
| Minimum Bend Radius (mm) | 152 |
| Min. Burst Pressure (psi) | 600 |
| Hose Inside Diameter (in). | 2 |
| Hose Inside Diameter (mm) | 50.8 |
| Hose Outside Diameter (in) | 2.52 |
| Hose Outside Diameter (mm) | 64 |
| Inside Diameter (in) | 2 |
| Inside Diameter (mm) | 50.8 |
| Working Pressure (psi) | 150 |
| Length (m) | 30.5 |
| Outside Diameter (in) | 2.52 |
| Outside Diameter (mm) | 50.8 |
| Color | Black |
|---|---|
| Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Tube | Nitrile - Type C. High oil resistance. |
| Construction: Cover | Modified Nitrile - Type C2 |
| Standards: Cover | ARPM Class A |
|---|---|
| Standards: Tube | ARPM Class A |
| Recommended For | Fuel Master® XTreme™ is designed and engineered specifically for constant contact use in the transfer of alternative fuels such as bio-diesel, bio-diesel blends, ethanol and ethanol blends. It can also be used for constant contact use in the transfer of commercial gasolines, diesel fuels, oils and other petroleum products. It is ideal for tank truck, terminal loading and in-plant operations. |
|---|---|
| Caution | Service life of transfer hoses can be extended by draining hoses after use. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.59 |