RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel), oils and other petroleum products. Ideal for tank truck, fuel farm, and oilfield service truck use where a super flexible, maximum kink–resistant fuel transfer hose is needed.
| Part # | 3X200 FUEL 150SD MEGAFLEX | 
|---|---|
| Product # | 46882167 | 
| Description | 3 X 200 LONGHORN MEGAFLEX 150 PSI | 
| Vacuum (In. Hg) | 30 | 
| Minimum Bend Radius (in) | 3 | 
| Minimum Bend Radius (mm) | 76 | 
| Inside Diameter (in) | 3 | 
| Inside Diameter (mm) | 76.2 | 
| Temperature Range | -40°F to +180°F (-40°C to +82°C) | 
| Working Pressure (psi) | 150 | 
| Length (m) | 61 | 
| Outside Diameter (in) | 3.44 | 
| Outside Diameter (mm) | 76.2 | 
| Coupling Recommendation | 7 Combination Nipple. 26 Internal Expansion - Brass. 49 Industrial Quick-Connecting. 78 Crimp Sleeves. | 
|---|
| Color | Black | 
|---|---|
| Cover | Chloroprene - Type A. Corrugated. | 
| Reinforcement | Multi-ply, synthetic textile, dual wire helix | 
| Tube | Nitrile - Type C. High oil resistance. | 
| Construction: Cover | Chloroprene - Type A | 
| Construction: Design Factor | 4:1 | 
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix | 
| Construction: Tube | Nitrile - Type C. Black. High oil resistance | 
| Weight (lbs.) | 
|---|