Recommended for static pressure, hot oiler applications. Meets Flame Resistance Acceptance Designation MSHA 2G.
Part # | 80040 / 24HOX75 |
---|---|
Product # | 46574674 |
Description | 80040 24HOx75 |
UPC | 770075722854 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Min. Burst Pressure (psi) | 2300 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 2.15 |
Hose Outside Diameter (mm) | 54.6 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Max. Working Pressure | 2300 |
Working Pressure (psi) | 2300 |
Outside Diameter (in) | 2.15 |
Outside Diameter (mm) | 54.6 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series] |
---|---|
Use | Speialty |
Color | Black |
---|---|
Cover | CSM - Type A. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | CSM - Type A |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Static pressure, hot oiler applications. Designed specifically to handle the transfer of hot oil at +275°F continuous, +300°F intermittent to clear the paraffin around the casing to help start the flow of oil to the surface. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 127.0 |