View All Hot Oiler 2-Wire Braid Hose - MegaTuff® Cover

70015 24HO-MTFXCTN

Product # 46574463

Recommended for static pressure, hot oiler applications. Meets Flame Resistance Acceptance Designation MSHA 2G. Recommended Couplings: Field Attachable Type T Couplings,GlobalSpiral Plus Couplings

  • Designed specifically to handle the transfer of hot oil at 275 Deg F continuous, 300 Deg F intermittent to clear the paraffin around the casing to help start the flow of oil to the surface.
  • MegaTuff hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
  • Product Details
    Part # 70015
    Product # 46574463
    Description 70015 24HO-MTFXCTN
    UPC 770075565765
    Max W.P. (psi) 2300
    Hose I.D. (in) 1 1/2
    Hose O.D. (in) 2.15
    MBR (in) 20
    Wt. Per ft 1.6
  • Working Pressure
    Min. Burst Pressure (psi) 6900
  • Application
    Recommended For Static pressure, hot oiler applications. Designed specifically to handle the transfer of hot oil at +275°F continuous, +300°F intermittent to clear the paraffin around the casing to help start the flow of oil to the surface.
    Use Speialty
  • Construction
    Cover Black, oil, abrasion and weather resistant MegaTuff® cover.
    Reinforcement Two braids of high-tensile steel wire.
    Tube Black, oil-resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.
  • Temperature
    Continuous Operating Temperature Range -40°F to +300°F
    Temperature Range -40°F to +300°F (-40°C to +149°C).
  • Notes
    Coupling Recommendation (See Crimp Data Manual 428-7365 or E-Crimp), Field Attachable Type T Couplings (G28) Section J, GlobalSpiral™ Plus Couplings (G22) Section E
    Hyd Hose Note Meets Flame Resistance Acceptance Designation "MSHA 2G".
  • International Standards
    Meets These Agency Specifications MSHA 2G - Mine Safety & Health Admin. USA
  • Packaging details
    Customer Pack 120
    Weight (lbs.) 1.6
    Packaging A