Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Black Gold® Super-Vac® Corrugated

    6X100 BLACK GOLD SUPER-VAC 60SD CORR

    Product # 46881613

    RECOMMENDED FOR: Tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids, diesel fuels and sewage transfer. Reference Gates Chemical Resistance Table.

    • CAUTION: Not recommended for refined petroleum products such as gasoline or diesel. Drain hose after use.
    • ARPM (Class B) Medium oil–resistant tube.
    • Reference Gates Chemical Resistance Table for proper hose selection.

    • Product Details
      Part # 6X100SUPERVAC / 6X100 SUPER-VAC
      Product # 46881613
      Description 6X100 BLACK GOLD SUPER-VAC 60SD CORR
      UPC 770075430995
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +180°F
      Minimum Bend Radius (in) 18
      Minimum Bend Radius (mm) 457
      Hose Inside Diameter (in). 6
      Hose Inside Diameter (mm) 152.4
      Hose Outside Diameter (in) 6.67
      Hose Outside Diameter (mm) 169.4
      Inside Diameter (in) 6
      Inside Diameter (mm) 152.4
      Temperature Range -40°F to +180°F (-40°C to +82°C)
      Working Pressure (psi) 60
      Outside Diameter (in) 6.67
      Outside Diameter (mm) 152.4