RECOMMENDED FOR: Tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids, diesel fuels and sewage transfer. Reference Gates Chemical Resistance Table.
Part # | 2X200 BG SUPER-VAC 150SD CORR |
---|---|
Product # | 46880668 |
Description | 2X200 BLACK GOLD SUPER-VAC 150SD CORR |
UPC | 072053650099 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.47 |
Hose Outside Diameter (mm) | 62.7 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 150 |
Length (m) | 61 |
Outside Diameter (in) | 2.47 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 6 Malleable Iron Pin Lug. 7 Combination Nipple. 78 Crimp Sleeves. |
---|
Color | Black |
---|---|
Cover | SBR - Type D. Corrugated. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C. Medium oil resistance. |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. Medium oil resistance |
Standards: Tube | ARPM Class B |
---|
Recommended For | Tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids, diesel fuels and sewage transfer. Reference Gates Chemical Resistance Table. |
---|---|
Caution | Not recommended for refined petroleum products such as gasoline or diesel. Drain hose after use. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.94 |