View All Black Gold® Super-Vac 150SD Smooth

1-3/4X100 BLACK GOLD SUPER-VAC 150SD SMOOTH

Product # 46880660

RECOMMENDED FOR: Tank truck service, including oilfield vacuum tank, where full suction is required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acid, diesel fuels, and sewage transfer. CAUTION: NOT RECOMMENDED FOR REFINED PETROLEUM PRODUCTS SUCH AS GASOLINE OR DIESEL. DRAIN HOSE AFTER USE.

  • TEMPERATURE: -40°C to +82°C continuous service.
  • CONSTRUCTION: Tube: Type C (NBR). Black
  • Reinforcement: Synthetic, high tensile textile with dual steel wire helix.
  • Cover: Type D (SBR). Black corrugated with blue spiral stripe.
  • Design Factor: 4:1
  • COUPLINGS: 7, 49 or 73. (for ambient temperatures only). Reference the Hose Coupling Section.
  • PACKAGING: All lengths coiled and wrapped in polyethylene.
  • Product Details
    Part # 13/4X100
    Product # 46880660
    Description 1-3/4X100 BLACK GOLD SUPER-VAC 150SD SMOOTH
    UPC 072053650075
    Max W.P. (psi) 150
    Max W.P. (bar) 10.3
    Hose I.D. (in) 1 3/4
    Hose I.D. (mm) 44.5
    Hose O.D. (in) 2.12
    Hose O.D. (mm) 53.8
    Vac. (inHg) 30
    MBR (in) 4
    Wt. Per ft 0.84
    Len. (ft) 100
  • Construction
    Color Black
    Construction: Cover Type D (SBR). Black corrugated with blue stripe.
    Construction: Design Factor 4:1
    Construction: Reinforcement Synthetic, high tensile textile with steel wire helix.
    Construction: Tube Type C (Nitrile). Black.
  • Application
    Recommended For Tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids, diesel fuels and sewage transfer. Reference Gates Chemical Resistance Table.
  • Temperature
    Continuous Operating Temperature Range -40°F to +180°F
    Temperature Range -40°F to +180°F (-29°C to +82°C) continuous service.
  • Notes
    Caution Not recommended for refined petroleum products such as gasoline or diesel. Drain hose after use.
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
  • International Standards
    Standards: Tube ARPM (Class B) Medium oil-resistance.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.84