RECOMMENDED FOR: Rotary applications on work over rigs and slim hole or seismograph rigs designed to operate at a maximum of 1,500 to 5,000 PSI rated working pressure depending on size. Applications on small or medium–size drilling rigs used for water well operations, water well core drill, blast or shot hole operations. For normal mud applications on small to medium–sized rigs where flexible connections are needed for pressure lines conveying mud.
Part # | 4X50POWERBRAIDPLUS / 4 X 50 POWERBRAID PLUS |
---|---|
Product # | 36700701 |
Description | 4X50 BLACK GOLD SLIM HOLE ROTARY 1500 |
UPC | 770075421771 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 48 |
Minimum Bend Radius (mm) | 1219 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 5.06 |
Hose Outside Diameter (mm) | 128.5 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 1500 |
Outside Diameter (in) | 5.06 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 71 Permanent Swaged or Crimped. Stainless Steel Spiral Couplings [G18 Series]. Wildman Reusable Couplings. George Myer Stem/Ferrule. |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | 4-braid, wire |
Tube | Nitrile - Type C |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 2.5:1 |
Construction: Reinforcement | 4-braid, wire |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Recommended For | Rotary applications on work over rigs and slim hole or seismograph rigs designed to operate at a maximum of 1,500 to 5,000 PSI rated working pressure depending on size. Applications on small or medium-size drilling rigs used for water well operations, water well core drill, blast or shot hole operations. For normal mud applications on small to medium-sized rigs where flexible connections are needed for pressure lines conveying mud. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 7.22 |