The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® Slim Hole Rotary

 

Rotary applications on workover rigs and slim hole or seismograph rigs designed to operate at a maximum of 1,500 to 5,000 PSI rated working pressure depending on size. Applications on small or medium-size drilling rigs used for water well operations, water well core drill, blast or shot hole operations. Hoses are flexible connectors in pressure lines used in conveying mud or air. For normal air or mud applications and where increased resistance to external abuse or pump pulsations is required.

  • Temperature: 40°F to +180°F (-40°C to +82°C) continuous service.
  • CONSTRUCTION: Tube: Type C (Nitrile). Black.
  • Reinforcement: High tensile steel wire.
  • Cover:Type A (Neoprene). Black. All sizes are perforated.
  •   Slim Hole Rotary Datasheet

All Parts

1-2 of 2 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2X50POWERBRAIDPLUS5000PSI 36700679 2X50 BLACK GOLD SLIM HOLE ROTARY 5000 5000 344.7 2 50.8 2.8 71.1 25 4.94 50
4X50POWERBRAIDPLUS 36700701 4X50 BLACK GOLD SLIM HOLE ROTARY 1500 1500 103.4 4 101.6 5.06 128.5 48 7.22 50
1-2 of 2 Items

overview

Rotary applications on workover rigs and slim hole or seismograph rigs designed to operate at a maximum of 1,500 to 5,000 PSI rated working pressure depending on size. Applications on small or medium-size drilling rigs used for water well operations, water well core drill, blast or shot hole operations. Hoses are flexible connectors in pressure lines used in conveying mud or air. For normal air or mud applications and where increased resistance to external abuse or pump pulsations is required. Rotary applications on workover rigs and slim hole or seismograph rigs designed to operate at a maximum of 1,500 to 5,000 PSI rated working pressure depending on size. Applications on small or medium-size drilling rigs used for water well operations, water well core drill, blast or shot hole operations. Hoses are flexible connectors in pressure lines used in conveying mud or air. For normal air or mud applications and where increased resistance to external abuse or pump pulsations is required.

  • Temperature: 40°F to +180°F (-40°C to +82°C) continuous service.
  • CONSTRUCTION: Tube: Type C (Nitrile). Black.
  • Reinforcement: High tensile steel wire.
  • Cover:Type A (Neoprene). Black. All sizes are perforated.
  • Design Factor: 2.5:1
  • COUPLINGS: 1 1/4" I.D. 5,000 psi. Gates 20GS-20MPAPI (7347-7695) 1" I.D. 5,000 psi. Gates 16GS-16MPLH (7347-7654) 2 1/2", 3" and 4" - Swaged-On Permanent Couplings - API threads on connecting end of stem for easy flange attachment. Strong collar to anchor ferrule to stem. Electroplated steel. Also available in stainless steel and other special metals. Wildman Type Q reusable couplings. 4" - Use George Myer Stem and Ferrule. 71 Permanent (Mulconroy - API threads only) or reusable male couplings (Wildman - API threads only). 77 GSH® with Integral 2" Fig. 1502 Hammer Unions or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section. For GS couplings reference Gates Hydraulic Hose catalog #35093. Sources: Dixon Valve and Coupling Co., George Myer Co, Inc.
  • CAUTION: Can be used for offshore motion compensator applications, but is not recommended for systems using phosphate ester fluids. Field welding of couplings is not recommended.
  • PACKAGING: All sizes packaged 1 length in a carton.