RECOMMENDED FOR: Transfer of potable water, non–potable water or liquids not containing oils or chemicals and applications which require a lightweight, flexible hose with a tight bend radius and a high rated working pressure in long continuous lengths.
Part # | 31320832 / 4X200 BLACK GOLD POTABLE WATER 150D |
---|---|
Product # | 31320832 |
Description | 4X200 BLACK GOLD POTABLE WATER 150D |
UPC | 072053643664 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 28 |
Minimum Bend Radius (mm) | 711 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.7 |
Hose Outside Diameter (mm) | 119.4 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 150 |
Outside Diameter (in) | 4.70 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 71 Permanent Swaged or Crimped. 8 Tri-Lokt. |
---|
Color | Tan |
---|---|
Cover | EPDM - Type P |
Reinforcement | Multi-ply, synthetic textile, static filament |
Tube | Natural Rubber - Type D2 |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | Natural Rubber - Type D2. White. Limited oil resistance |
Standards | Tube meets FDA requirements. |
---|---|
Standards: Tube | Meets applicable FDA requirements |
Recommended For | Transfer of potable water, non-potable water or liquids not containing oils or chemicals and applications which require a lightweight, flexible hose with a tight bend radius and a high rated working pressure in long continuous lengths. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 2.74 |