Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Black Gold™ Potable Water

    3X200 BLACK GOLD POTABLE WATER 200D

    Product # 31320823

    RECOMMENDED FOR: Transfer of potable water, non–potable water or liquids not containing oils or chemicals and applications which require a lightweight, flexible hose with a tight bend radius and a high rated working pressure in long continuous lengths.

    • Abrasion and weather resistant.
    • Tube meets FDA requirements.

    • Product Details
      Part # AQUARIUS / 3X200 BLACK GOLD POTABLE WATER 200D
      Product # 31320823
      Description 3X200 BLACK GOLD POTABLE WATER 200D
      UPC 072053643657
      Vacuum (In. Hg) 10
      Continuous Operating Temperature Range -40°F to +150°F
      Minimum Bend Radius (in) 21
      Minimum Bend Radius (mm) 533
      Hose Inside Diameter (in). 3
      Hose Inside Diameter (mm) 76.2
      Hose Outside Diameter (in) 3.7
      Hose Outside Diameter (mm) 94
      Inside Diameter (in) 3
      Inside Diameter (mm) 76.2
      Temperature Range -40°F to +150°F (-40°C to +66°C)
      Working Pressure (psi) 200
      Outside Diameter (in) 3.70
      Outside Diameter (mm) 76.2