The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® Potable Water

RECOMMENDED FOR: Transfer of potable water, non-potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water-based transfer applications for offshore or onshore work sites. The food grade tube meets FDA requirements and will not impart taste to drinking water. The heavy duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering. CAUTION: Do not alternate between potable water and non-potable liquid transfer to avoid cross-contamination of drinking water or food products.

  • TEMPERATURE: -40°C to +66°C continuous service.
  • CONSTRUCTION: Tube: Type D2 (Natural Rubber). White
  • Reinforcement: Synthetic, high tensile textile.
  • Cover: Type P (EPDM). Orange yellow with blue spiral stripe.
  • Design Factor: 4:1
  • COUPLINGS: Crimped or swaged couplings. 71. Reference the Hose Coupling Section.
  • PACKAGING: 61m length coiled and wrapped in polyethylene.

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1X200AQUARIUS 31320803 1X200 BLACK GOLD POTABLE WATER 300D 300 20.7 1 25.4 1.53 38.9 15 10 0.56 200
31320815 31320815 2X200 BLACK GOLD POTABLE WATER 300D 300 20.7 2 50.8 2.7 68.6 10 14 1.49 200
31320832 31320832 4X200 BLACK GOLD POTABLE WATER 150D 150 10.3 4 101.6 4.7 119.4 10 28 2.74 200
AQUARIUS 31320823 3X200 BLACK GOLD POTABLE WATER 200D 200 13.8 3 76.2 3.7 94 10 21 2.15 200
1-4 of 4 Items