Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Black Gold® Oilfield Vacuum

    4X100 BLACK GOLD OILFIELD VACUUM 100SD

    Product # 46881763

    RECOMMENDED FOR: An economical, lightweight hose designed for oilfield waste pit recovery, tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids and sewage transfer. Reference Gates Chemical Resistance Table.

    • CAUTION: Not recommended for refined petroleum products such as gasoline or diesel. Drain hose after use.
    • ARPM (Class B) Medium oil–resistant tube.
    • Reference Gates Chemical Resistance Table for proper hose selection.

    • Product Details
      Part # 4X100OILFIELDVACUUM / 4 X 100 OILFIELD VACUUM
      Product # 46881763
      Description 4X100 BLACK GOLD OILFIELD VACUUM 100SD
      UPC 770075464082
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +150°F
      Minimum Bend Radius (in) 8
      Minimum Bend Radius (mm) 203
      Hose Inside Diameter (in). 4
      Hose Inside Diameter (mm) 101.6
      Hose Outside Diameter (in) 4.52
      Hose Outside Diameter (mm) 114.8
      Inside Diameter (in) 4
      Inside Diameter (mm) 101.6
      Temperature Range -40°F to +150°F (-40°C to +66°C)
      Working Pressure (psi) 100
      Outside Diameter (in) 4.52
      Outside Diameter (mm) 101.6