The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® Oilfield Vacuum

RECOMMENDED FOR: An economical, light weight hose designed for oilfield waste pit recovery, tank truck service, including oil field vacuum truck, where full suction or rated working pressures are required. Ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acids and sewage transfer. Reference Gates Chemical Resistance Table. CAUTION: NOT RECOMMENDED FOR REFINED PETROLEUM PRODUCTS SUCH AS GASOLINE OR DIESEL. DRAIN HOSE AFTER USE.

  • TEMPERATURE: -40°C to +66°C continuous service. NOTE: Diesel fuel normally conveyed below +49°C.
  • CONSTRUCTION: Tube: Type C (Nitrile). Black.
  • Reinforcement: Synthetic, high tensile textile cord with steel wire helix.
  • Cover: Type D (SBR). Black corrugated with blue spiral stripe.
  • Design Factor: 3:1
  • COUPLINGS: 6, 7 or 78. (for ambient temperatures only). Reference the Hose Coupling Section.
  • PACKAGING: All lengths coiled and wrapped in polyethylene.

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2X100OILFIELDVACUUM 46881761 2X100 BLACK GOLD OILFIELD VACUUM 150SD 150 10.3 2 50.8 2.47 62.7 30 4 1.05 100
3X100OILFIELDVACUUM 46881762 3X100 BLACK GOLD OILFIELD VACUUM 150SD 150 10.3 3 76.2 3.5 88.9 30 6 2.17 100
4X100OILFIELDVACUUM 46881763 4X100 BLACK GOLD OILFIELD VACUUM 100SD 100 6.9 4 101.6 4.52 114.8 30 8 2.14 100
1-3 of 3 Items