Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Black Gold® Oilfield Service

    8X20FT BLACK GOLD OILFIELD SERVICE 100SD

    Product # 46882025

    RECOMMENDED FOR: Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. Transfer of refined fuels (commercial gasoline, diesel fuel) oils and other petroleum products. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Ideal for offshore/onshore dock hose transfer applications involving discharge service for diesel oils and other similar petroleum products where an extremely lightweight, flexible hose with a high rated working pressure and a small minimum bend radius is required. For Bio–Diesel and other alternative fuel applications, see Fuel Master™ XTreme™. Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses.

    • CAUTION: Do not convey fuels over +120°F (+49°C).
    • Service life of transfer hoses can be extended by draining hoses after use.
    • ARPM (Class A) High oil–resistant tube.

    • Product Details
      Part # 8X20OILFIELDSERVICE100SD / 8 X 20 OILFIELD SERVICE 100 SD
      Product # 46882025
      Description 8X20FT BLACK GOLD OILFIELD SERVICE 100SD
      UPC 770075557494
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +180°F
      Minimum Bend Radius (in) 24
      Minimum Bend Radius (mm) 610
      Hose Inside Diameter (in). 8
      Hose Inside Diameter (mm) 203.2
      Hose Outside Diameter (in) 8.74
      Hose Outside Diameter (mm) 222
      Inside Diameter (in) 8
      Inside Diameter (mm) 203.2
      Temperature Range -40°F to +180°F (-40°C to +82°C)
      Working Pressure (psi) 100
      Outside Diameter (in) 8.74
      Outside Diameter (mm) 203.2