The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® Oilfield Service

Transfer of water, petroleum based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. Transfer of refined fuels (commercial gasoline, diesel fuel) oils and other petroleum products. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Ideal for offshore/onshore dock hose transfer applications involving discharge service for diesel oils and other similar petroleum products where an extremely lightweight, flexible hose with a high rated working pressure and a small minimum bend radius is required.

  • Type C (Nitrile). Black
  • Synthetic, high tensile textile with static wire.
  • -40°F to +180°F (-40°C to +82°C) continuous service.
  • 200’ length coiled and wrapped in polyethylene.

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2X200SEAHORSE400HW 46880590 2X200 BLACK GOLD OILFIELD SERVICE 400SD 400 27.6 2 50.8 2.84 72.1 30 15 2.03 200
3X200SAEHORSE400HW 46880591 3X200 BLACK GOLD OILFIELD SERVICE 400SD 400 27.6 3 76.2 4 101.6 30 20 3.66 200
4X200SEAHORSE400HW 46880592 4X200 BLACK GOLD OILFIELD SERVICE 400SD 400 27.6 4 101.6 4.99 126.7 30 25 4.64 200
4X200SEAHORSE400SW 41100717 4X200 BLACK GOLD OILFIELD SERVICE 400D 400 27.6 4 101.6 4.83 122.7 10 30 3.43 200
8X19OILFIELDSERVICE100SD 46882024 8X19FT BLACK GOLD OILFIELD SERVICE 100SD 100 6.9 8 203.2 8.74 222 30 24 117
8X20OILFIELDSERVICE100SD 46882025 8X20FT BLACK GOLD OILFIELD SERVICE 100SD 100 6.9 8 203.2 8.74 222 30 24 217
8X20OILFIELDSERVICE150SD 46882048 8X20FT BLACK GOLD OILFIELD SERVICE 150SD 150 10.3 8 203.2 9 228.6 30 24 165.73
1-7 of 7 Items