RECOMMENDED FOR: Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. Transfer of refined fuels (commercial gasoline, diesel fuel) oils and other petroleum products. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Ideal for offshore/onshore dock hose transfer applications involving discharge service for diesel oils and other similar petroleum products where an extremely lightweight, flexible hose with a high rated working pressure and a small minimum bend radius is required. For Bio–Diesel and other alternative fuel applications, see Fuel Master™ XTreme™. Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses.
Part # | 8X20OILFIELDSERVICE100SD / 8 X 20 OILFIELD SERVICE 100 SD |
---|---|
Product # | 46882025 |
Description | 8X20FT BLACK GOLD OILFIELD SERVICE 100SD |
UPC | 770075557494 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 24 |
Minimum Bend Radius (mm) | 610 |
Hose Inside Diameter (in). | 8 |
Hose Inside Diameter (mm) | 203.2 |
Hose Outside Diameter (in) | 8.74 |
Hose Outside Diameter (mm) | 222 |
Inside Diameter (in) | 8 |
Inside Diameter (mm) | 203.2 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 100 |
Outside Diameter (in) | 8.74 |
Outside Diameter (mm) | 203.2 |
Coupling Recommendation | 7 Combination Nipple. 21 Preformed Band Clamps. 49 Industrial Quick-Connecting. 61 Center Punch. |
---|
Color | Black |
---|---|
Cover | SBR/Nitrile - Type D |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C |
Construction: Cover | SBR/Nitrile - Type D |
Construction: Design Factor | 3:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Cover | ARPM Class C |
---|---|
Standards: Tube | ARPM Class A |
Recommended For | Heavy-duty suction and discharge applications handling crude oil, salt and fresh water, tank sediments, drilling mud and mild chemicals for oilfield applications such as frac tank connections. |
---|---|
Caution | Service life of transfer hoses can be extended by draining hoses after use. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 20 |
---|---|
Weight (lbs.) | 217.0 |