Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Black Gold® Fuel

    3X200 BLACK GOLD FUEL 300SD

    Product # 46880585

    RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel) oils and other petroleum products. Ideal for offshore/onshore transfer applications involving suction and discharge service for diesel oils and other similar petroleum products where an extremely lightweight, hardwall, flexible hose with a high rated working pressure and a small minimum bend radius is required. Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking.

    • CAUTION: For Bio–Diesel and other alternative fuel applications, see Fuel Master™ XTreme™. Petroleum transfer hoses may be used with all grades of Bio–Diesel only if the exposure is intermittent and the hose is drained between uses. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Do not convey fuels over +120°F (+49°C).
    • ARPM (Class A) High oil–resistant tube.

    • Product Details
      Part # 46880585 / 3X200 BLACK GOLD FUEL 300SD
      Product # 46880585
      Description 3X200 BLACK GOLD FUEL 300SD
      UPC 072053650006
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +180°F
      Minimum Bend Radius (in) 18
      Minimum Bend Radius (mm) 457
      Hose Inside Diameter (in). 3
      Hose Inside Diameter (mm) 76.2
      Hose Outside Diameter (in) 3.86
      Hose Outside Diameter (mm) 98
      Inside Diameter (in) 3
      Inside Diameter (mm) 76.2
      Temperature Range -40°F to +180°F (-40°C to +82°C)
      Working Pressure (psi) 300
      Outside Diameter (in) 3.86
      Outside Diameter (mm) 76.2

    Features and Benefits

    • Temperature Range: -40°C to +82°C (-40°F to +180°F) continuous service.
    • Packaging: 200’ length coiled and wrapped in polyethylene.
    • Branding: Continuous transfer label. Example: "GATES® Black Gold® Fuel 300SD PSI (2.07MPa) WP Made in U.S.A."