RECOMMENDED FOR: Transfer of refined fuels (commercial gasoline and diesel fuel) oils and other petroleum products. Ideal for offshore/onshore transfer applications involving suction and discharge service for diesel oils and other similar petroleum products where an extremely lightweight, hardwall, flexible hose with a high rated working pressure and a small minimum bend radius is required. Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking.
Part # | 4X200 BG FUEL 300SD |
---|---|
Product # | 46880587 |
Description | 4X200 BLACK GOLD FUEL 300SD |
UPC | 072053650013 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 24 |
Minimum Bend Radius (mm) | 610 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.87 |
Hose Outside Diameter (mm) | 123.7 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 300 |
Length (m) | 61 |
Outside Diameter (in) | 4.87 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 71 Permanent Swaged or Crimped. |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A. Smooth. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Recommended For | Transfer of refined fuels (commercial gasoline and diesel fuel) oils and other petroleum products. Ideal for offshore/onshore transfer applications involving suction and discharge service for diesel oils and other similar petroleum products where an extremely lightweight, hardwall, flexible hose with a high rated working pressure and a small minimum bend radius is required. Transfer of water, petroleum-based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. |
---|---|
Caution | For Bio-Diesel and other alternative fuel applications, see Fuel Master® XTreme™. Petroleum transfer hoses may be used with all grades of Bio-Diesel only if the exposure is intermittent and the hose is drained between uses. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Do not convey fuels over +120°F (+49°C). |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 3.52 |