RECOMMENDED FOR: Transfer of water, petroleum–based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking.
Part # | 5X100 BG BLENDER TRANSFER 150D |
---|---|
Product # | 41100500 |
Description | 5X100 BLACK GOLD BLENDER TRANSFER 150D |
UPC | 770075370956 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 0 |
Minimum Bend Radius (mm) | 0 |
Hose Inside Diameter (in). | 5 |
Hose Inside Diameter (mm) | 127 |
Hose Outside Diameter (in) | 5.73 |
Hose Outside Diameter (mm) | 145.5 |
Inside Diameter (in) | 5 |
Inside Diameter (mm) | 127 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 150 |
Length (m) | 30.5 |
Outside Diameter (in) | 5.73 |
Outside Diameter (mm) | 127 |
Color | Black |
---|---|
Cover | Chloroprene - Type A. Smooth. |
Reinforcement | Multi-ply, synthetic textile |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Tube | ARPM Class A |
---|
Recommended For | Transfer of water, petroleum-based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 3.77 |