Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Black Gold® ABS Potable Water

    4X200 BLACK GOLD POTABLE WATER 300D

    Product # 31325012

    RECOMMENDED FOR: Transfer of potable water, non–potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water–based transfer applications for offshore or onshore work sites. The food–grade tube meets FDA requirements and will not impart taste to drinking water. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering.

    • CAUTION: Do not alternate between potable water and non–potable liquid transfer to avoid cross–contamination of drinking water or food products.
    • Heavy-duty reinforcement is designed to survive extreme oilfield application requirements.
    • Specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering.
    • Hose designed to withstand 2.5 ton tensile force.
    • Food-grade tube meets FDA requirements and will not impart taste to drinking water.
    • ABS approved.

    • Product Details
      Part # 31325012 / 4X200 BLACK GOLD POTABLE WATER 300D
      Product # 31325012
      Description 4X200 BLACK GOLD POTABLE WATER 300D
      UPC 770075616832
      Continuous Operating Temperature Range -40°F to +150°F
      Minimum Bend Radius (in) 0
      Minimum Bend Radius (mm) 0
      Hose Inside Diameter (in). 4
      Hose Inside Diameter (mm) 101.6
      Hose Outside Diameter (in) 4.69
      Hose Outside Diameter (mm) 119.1
      Inside Diameter (in) 4
      Inside Diameter (mm) 101.6
      Temperature Range -40°F to +150°F (-40°C to +66°C)
      Working Pressure (psi) 300
      Outside Diameter (in) 4.69
      Outside Diameter (mm) 101.6