The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® ABS Mud and Oil

Recommended for: Flexible connection between standpipe and swivel (rotary drilling) or between pump and standpipe (rotary vibrator) for pumping mud at extra high pressure in oil drilling and exploration work. Meets the severe demands of today’s drilling methods including directional drilling, pressure pulses and elevated temperatures. The 3/16" thick tube is designed to handle abrasive, corrosive and oil based drilling mud. The UltraBrasion™ cover is designed to handle external damage from abrasion, corrosion, gouges, oil and weather.

  • Temperature: -4°F to +180°F (-20°C to +82°C) continuous service.
  • CONSTRUCTION: Tube: Type C2 (Modified Nitrile). Black.
  • Reinforcement: Multiple layers of textile fabric and steel cable
  • Cover: Type C4 (Modified Nitrile). Black with gold stripe.
  • Design Factor: 2.5:1
  • COUPLINGS: Swaged couplings. Contact Gates E&S or Gates Black Gold® distributor for a full range of fitting options such as hammer unions, flanges, etc.
  • CAUTION: Can be used for offshore motion compensator applications, but is not recommended for systems using phosphate ester fluids. Field welding of couplings is not recommended.
  • PACKAGING: Each length packaged in a heavy-duty wooden crate.

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
31500503 31500503 2X200 BLACK GOLD MUD & OIL 300D 300 20.7 2 50.8 2.62 66.5 10 14 1.12 200
31500504 31500504 3X200 BLACK GOLD MUD & OIL 300D 300 20.7 3 76.2 3.62 91.9 10 21 1.94 200
31500505 31500505 4X200 BLACK GOLD MUD & OIL 300D 300 20.7 4 101.6 4.62 117.3 10 28 2.39 200
31500508 31500508 6X100 BLACK GOLD MUD & OIL 300D 300 20.7 6 152.4 6.92 175.8 10 42 5.25 100
31500509 31500509 5X100 BLACK GOLD MUD & OIL 300D 300 20.7 5 127 5.92 150.4 10 35 4.4 100
46890001 46890001 2X200 BLACK GOLD MUD & OIL 300SD 300 20.7 2 50.8 2.87 72.9 30 24 1.88 200
46890002 46890002 4X200 BLACK GOLD MUD & OIL 300SD 300 20.7 4 101.6 5.1 129.5 30 42 4.48 200
46890005 46890005 3X200 BLACK GOLD MUD & OIL 300SD 300 20.7 3 76.2 3.85 97.8 30 32 2.83 200
46890006 46890006 5X100 BLACK GOLD MUD & OIL 300SD 300 20.7 5 127 6.2 157.5 30 51 6 100
46890007 46890007 6X100 BLACK GOLD MUD & OIL 300SD 300 20.7 6 152.4 7.4 188 30 60 8.59 100
1-10 of 10 Items