The product images shown are Illustrative only and may not be an exact representation of the product.

Black Gold® ABS Drill Water

Transfer of non–potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water–based transfer applications for offshore or onshore work sites. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering.

  • CAUTION: Not for drinking water or food products.
  • TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service.
  • CONSTRUCTION: Tube: Type P (EPDM). Black.
  • Reinforcement: Synthetic, high tensile textile with steel wire helix.
  • Cover: Type P (EPDM). Black with green stripe.
  • Design Factor: 4:1
  • COUPLINGS: Crimped or swaged couplings. 71. Reference the Hose Coupling Section.
  • STANDARDS: ABS approved

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
31371280 31371280 2X200 BLACK GOLD DRILL WATER 300D 300 20.7 2 50.8 2.58 65.5 10 14 0.94 200
31371281 31371281 3X200 BLACK GOLD DRILL WATER 300D 300 20.7 3 76.2 3.64 92.5 10 21 1.49 200
31371282 31371282 4X200 BLACK GOLD DRILL WATER 300D 300 20.7 4 101.6 4.64 117.9 10 28 1.94 200
31371302 31371302 5X100 BLACK GOLD DRILL WATER 300D 300 20.7 5 127 5.78 146.8 10 48 2.85 100
31371303 31371303 6X100 BLACK GOLD DRILL WATER 300D 300 20.7 6 152.4 6.82 173.2 10 60 2.85 100
46860028 46860028 2X200 BLACK GOLD DRILL WATER 300SD 300 20.7 2 50.8 2.62 66.5 30 12 1.19 200
46860029 46860029 3X200 BLACK GOLD DRILL WATER 300SD 300 20.7 3 76.2 3.62 91.9 30 24 2.62 200
46860030 46860030 4X200 BLACK GOLD DRILL WATER 300SD 300 20.7 4 101.6 4.62 117.3 30 30 3.18 200
46860066 46860066 5X100 BLACK GOLD DRILL WATER 300SD 300 20.7 5 127 5.92 150.4 30 48 5.05 100
46860067 46860067 6X100 BLACK GOLD DRILL WATER 300SD 300 20.7 6 152.4 6.92 175.8 30 60 7.53 100
1-10 of 10 Items