Recommended for static pressure, hot oiler applications. Meets Flame Resistance Acceptance Designation MSHA 2G.
Part # | 24HO X100FT |
---|---|
Product # | 46579429 |
Description | 24HO X 100FT |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Min. Burst Pressure (psi) | 2300 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 2300 |
Length (m) | 30 |
Outside Diameter (in) | 2.15 |
Outside Diameter (mm) | 54.6 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series] |
---|
Color | Black |
---|---|
Cover | CSM - Type A. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | CSM - Type A |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Notes | Meets MSHA 2G. |
---|
Weight (lbs.) |
---|