RECOMMENDED FOR: Heavy–duty, rugged hose that can serve applications such as transfer of hydraulic fracturing fluids, abrasive slurries and high–pressure water applications in oil and gas well stimulation and fracking. Can handle waste water that has gas or petroleum impurities.
| Part # | 4X100 BG OILFIELD SERVCE 400SD | 
|---|---|
| Product # | 46882243 | 
| Description | 4X100FT BLACK GOLD OILFIELD SERVICE 400SD AR | 
| Vacuum (In. Hg) | 30 | 
| Minimum Bend Radius (in) | 25 | 
| Minimum Bend Radius (mm) | 635 | 
| Inside Diameter (in) | 4 | 
| Inside Diameter (mm) | 101.6 | 
| Temperature Range | -40°F to +180°F (-40°C to +82°C) | 
| Working Pressure (psi) | 400 | 
| Length (m) | 30.5 | 
| Outside Diameter (in) | 5.10 | 
| Outside Diameter (mm) | 101.6 | 
| Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 71 Permanent Swaged or Crimped. | 
|---|
| Color | Black | 
|---|---|
| Cover | Chloroprene - Type A. Wrapped. | 
| Reinforcement | Multi-ply, synthetic textile, static filament | 
| Tube | Nitrile - Type C. High oil resistance. | 
| Construction: Cover | Chloroprene - Type A | 
| Construction: Design Factor | 4:1 | 
| Construction: Reinforcement | Multi-ply, synthetic textile, static filament | 
| Construction: Tube | Nitrile - Type C. Black. High oil resistance | 
| Standards: Tube | ARPM Class A | 
|---|
| Weight (lbs.) | 
|---|