RECOMMENDED FOR: Heavy–duty, rugged hose that can serve applications such as transfer of hydraulic fracturing fluids, abrasive slurries and high–pressure water applications in oil and gas well stimulation and fracking. Can handle waste water that has gas or petroleum impurities.
Part # | 4X100 BG OILFIELD FRAC 400SD |
---|---|
Product # | 46882222 |
Description | 4X100FT BLACK GOLD OILFIELD FRAC 400SD |
UPC | 770075646976 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 38 |
Minimum Bend Radius (mm) | 965 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 101.6 |
Hose Outside Diameter (in) | 4.78 |
Hose Outside Diameter (mm) | 121.4 |
Inside Diameter (in) | 4 |
Inside Diameter (mm) | 101.6 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 400 |
Length (m) | 30.5 |
Outside Diameter (in) | 4.78 |
Outside Diameter (mm) | 101.6 |
Coupling Recommendation | 71 Permanent Swaged or Crimped. 21 Preformed Band Clamps. |
---|
Color | Black |
---|---|
Cover | SBR - Type D. Smooth. |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | SBR - Type D |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards | Gates proprietary design. |
---|---|
Standards: Tube | ARPM Class A |
Recommended For | Heavy-duty, rugged hose that can serve applications such as transfer of hydraulic fracturing fluids, abrasive slurries and high pressure water applications in oil and gas well stimulation and fracking. Can handle waste water that has gas or petroleum impurities. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 3.92 |