RECOMMENDED FOR: Transfer of abrasive, water–based and petroleum–based drilling fluids from a supply ship to an offshore drilling rig or platform; and for transfer applications on offshore or onshore drilling rigs or platforms. The nitrile tube material is designed to provide chemical resistance to petroleum–based fluids and is made with extra thickness to resist abrasion. It uses the same tube compound as Gates Black Gold™ Grade D & E Rotary & Vibrator hoses. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The neoprene cover material is designed to withstand the harshest offshore environment including abrasion, weathering (cracks) and extra chemical–resistance for any petroleum products that may come in contact with the cover.
Part # | 80BG1601 / 5X200 BG MUD & OIL 300D |
---|---|
Product # | 31500506 |
Description | 5X200 BLACK GOLD MUD & OIL 300D |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 25 |
Inside Diameter (in) | 5 |
Inside Diameter (mm) | 127 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 300 |
Length (m) | 61 |
Outside Diameter (in) | 5.92 |
Outside Diameter (mm) | 127 |
Coupling Recommendation | 71 Permanent Swaged or Crimped |
---|
Color | Black |
---|---|
Cover | Chloroprene - Type A. Smooth. |
Reinforcement | Multi-ply, synthetic textile, static filament |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards: Cover | ARPM Class A |
---|---|
Standards: Tube | ARPM Class A |
Weight (lbs.) |
---|