RECOMMENDED FOR: Transfer of non–potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water–based transfer applications for offshore or onshore work sites. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering.
Part # | 6X200 BG DRILL WATER 300D |
---|---|
Product # | 31371284 |
Description | 6X200 BLACK GOLD DRILL WATER 300D |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 60 |
Minimum Bend Radius (mm) | 1524 |
Inside Diameter (in) | 6 |
Inside Diameter (mm) | 152.4 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 300 |
Length (m) | 61 |
Outside Diameter (in) | 6.82 |
Outside Diameter (mm) | 152.4 |
Coupling Recommendation | 71 Permanent Swaged or Crimped |
---|
Color | Black |
---|---|
Cover | EPDM - Type P. Wrapped. |
Reinforcement | Multi-ply, synthetic textile, static filament |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Weight (lbs.) |
---|