RECOMMENDED FOR: Transfer of potable water, non–potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water–based transfer applications for offshore or onshore work sites. The food–grade tube meets FDA requirements and will not impart taste to drinking water. The heavy–duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering.
Part # | 48BG1700 / 3X200 BG POTABLE WATER 300D |
---|---|
Product # | 31325011 |
Description | 3X200 BLACK GOLD POTABLE WATER 300D |
UPC | 770075619376 |
Continuous Operating Temperature Range | -40°F to +150°F |
Minimum Bend Radius (in) | 0 |
Minimum Bend Radius (mm) | 0 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76.2 |
Hose Outside Diameter (in) | 3.74 |
Hose Outside Diameter (mm) | 95 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
Temperature Range | -40°F to +150°F (-40°C to +66°C) |
Working Pressure (psi) | 300 |
Length (m) | 61 |
Outside Diameter (in) | 3.74 |
Outside Diameter (mm) | 76.2 |
Coupling Recommendation | 71 Permanent Swaged or Crimped |
---|
Color | Orange |
---|---|
Cover | EPDM - Type P. Smooth. |
Reinforcement | Multi-ply, synthetic textile, static filament |
Tube | Natural Rubber - Type D2. Limited oil resistance. |
Construction: Cover | EPDM - Type P |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Multi-ply, synthetic textile, static filament |
Construction: Tube | Natural Rubber - Type D2. White. Limited oil resistance |
Standards | ABS approved. Food-grade tube meets FDA requirements. Hose designed to withstand 2.5 ton tensile force. |
---|
Recommended For | Transfer of potable water, non-potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform. Various water-based transfer applications for offshore or onshore work sites. The food-grade tube meets FDA requirements and will not impart taste to drinking water. The heavy-duty reinforcement is designed to survive extreme oilfield application requirements. The specially compounded cover material is designed to withstand the harshest environment including abrasion and weathering. |
---|---|
Caution | Do not alternate between potable water and non-potable liquid transfer to avoid cross-contamination of drinking water or food products. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 1.82 |