RECOMMENDED FOR: Flexible connections in high–pressure water distribution and emulsion systems used in a variety of industries. The thick cover meets MSHA's self–extinguishing requirements, and is designed for the tough mining environment.
Part # | 21/2X50LWEMULSION / 2 1/2X50 LW EMULSION |
---|---|
Product # | 36190809 |
Description | 2 1/2X50FT MINE MASTER LONGWALL EMULSION 1000 BLK |
UPC | 072053630916 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 20 |
Minimum Bend Radius (mm) | 508 |
Hose Inside Diameter (in). | 2.5 |
Hose Inside Diameter (mm) | 63.5 |
Hose Outside Diameter (in) | 3.34 |
Hose Outside Diameter (mm) | 84.8 |
Inside Diameter (in) | 2.50 |
Inside Diameter (mm) | 63.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1000 |
Outside Diameter (in) | 3.34 |
Outside Diameter (mm) | 63.5 |
Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. Wildman Reusable Couplings |
---|
Color | Black |
---|---|
Cover | Specially compounded elastomer - Type C2 |
Reinforcement | Braided, steel wire |
Tube | Chloroprene - Type A |
Construction: Cover | Specially compounded elastomer - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | Chloroprene - Type A. Black. Medium oil resistance |
Standards: Cover | ARPM Class B |
---|---|
Standards: Tube | ARPM Class C |
Recommended For | Flexible connections in high-pressure water distribution and emulsion systems used in a variety of industries. The thick cover meets MSHA's self-extinguishing requirements, and is designed for the tough mining environment. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 3.17 |