RECOMMENDED FOR: High–pressure water service in underground mining applications and hot water washdown service. The thick cover meets MSHA's self–extinguishing requirements and is designed for the tough mining environment.
Part # | 1X100BULK MINE SPRAY 1000 YLW |
---|---|
Product # | 36190790 |
Description | 1X100FT MINE MASTER SPRAY 1000 BULK |
UPC | 072053815085 |
Vacuum (In. Hg) | 25 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 11 |
Minimum Bend Radius (mm) | 279 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.42 |
Hose Outside Diameter (mm) | 36.1 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1000 |
Length (m) | 30.5 |
Outside Diameter (in) | 1.42 |
Outside Diameter (mm) | 25.4 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 19 Standard Air Hose. |
---|
Color | Yellow |
---|---|
Cover | Modified Nitrile - Type C2. Perforated, Non-marking. |
Reinforcement | Braided, steel wire |
Tube | EPDM - Type P. Limited oil resistance. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | EPDM - Type P. Black. Limited oil resistance |
Standards: Cover | ARPM Class B |
---|---|
Standards: Tube | ARPM Class C |
Recommended For | High-pressure water service in underground mining applications and hot water washdown service. The thick cover meets MSHA's self-extinguishing requirements, and is designed for the tough mining environment. |
---|---|
Caution | Air service working pressure is 300 psi for all sizes. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 400 |
---|---|
Weight (lbs.) | 0.66 |