The product images shown are Illustrative only and may not be an exact representation of the product.

Mine Master® Spray 1000

You work hard. Your hoses should too. Gates industrial mining hoses are engineered to handle your heavy-duty, high pressure applications, with oil and abrasion resistant designs. Whether you need a high temperature air hose for your pneumatic mining and drilling jobs or a maximum flexibility, durable premium hose for your severe working conditions and materials - Gates has the mining hoses and assemblies to power your progress.

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
2X1001000MP 36190745 2X100FT MINE MASTER SPRAY 1000 1000 68.9 2 50.8 2.45 62.2 10 25 1.47 100
36190699 36190699 1/2X50FT MINE MASTER SPRAY 1000 CTN 1000 68.9 1/2 12.7 .84 21.3 30 5 0.29 50
36190700 36190700 3/4X50FT MINE MASTER SPRAY 1000 CTN 1000 68.9 3/4 19.1 1.1 27.9 25 8 0.43 50
36190760 36190760 2X50FT MINE MASTER SPRAY 1000 CTN 1000 68.9 2 50.8 2.45 62.2 10 25 1.47 50
36190766 36190766 2X50FT MINE MASTER SPRAY 1000 BULK 1000 68.9 2 50.8 2.45 62.2 10 25 1.47 50
36190786 36190786 1X100FT MINE MASTER SPRAY 1000 CTN 1000 68.9 1 25.4 1.42 36.1 25 11 0.66 100
36190790 36190790 1X100FT MINE MASTER SPRAY 1000 BULK 1000 68.9 1 25.4 1.42 36.1 25 11 0.66 100
1-7 of 7 Items