RECOMMENDED FOR: Extra heavy–duty, high–pressure use on industrial, construction and pneumatic mining applications requiring wire–braided hose with an oil–resistant tube and abrasion–resistant cover.
Part # | 36180312 / 2X50FT MINE MASTER AIRDRILL 600HT |
---|---|
Product # | 36180312 |
Description | 2X50FT MINE MASTER AIRDRILL 600HT |
UPC | 770075322627 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 16 |
Minimum Bend Radius (mm) | 406 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.62 |
Hose Outside Diameter (mm) | 66.5 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 600 |
Outside Diameter (in) | 2.62 |
Outside Diameter (mm) | 50.8 |
Coupling Recommendation | 14 Interlocking, Ground Joint. 15 Interlocking, Washer Joint. 18 Universal Quick Acting. 35 Four-Finger Boss Clamp. 71 Permanent Swaged or Crimped |
---|
Color | Black |
---|---|
Cover | CPE - Type J |
Reinforcement | Braided, steel wire |
Tube | CPE - Type J |
Construction: Cover | CPE - Type J |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Braided, steel wire |
Construction: Tube | CPE - Type J. Black. Medium oil resistance |
Standards: Cover | ARPM Class B |
---|---|
Standards: Tube | ARPM Class B |
Recommended For | High-pressure and high-temperature air hose used on industrial, construction, pneumatic mining and drilling applications requiring a wire-braided hose with a high-temperature thick rubber cover. |
---|---|
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 1.51 |